Carriages KWVE..-B-HL, High, Narrow, Long Carriage, Four-Row (KWVE25-B-HL-ADE-V0-G3)

Carriages KWVE..-B-HL, High, Narrow, Long Carriage, Four-Row KWVE25-B-HL-ADE-V0-G3
  • Volume Discount

Product Details:

Manufacturer part number: KWVE25-B-HL-ADE-V0-G3

Brand: INA

Price: 279.17

Delivery time: 4 Days


Technical Data:

Size code: 25

Height system [H]: 40 mm

Width carriage [B]: 48 mm

Overall Length Carriage [L]: 109.1 mm

Dynamic Load Rating [C]: 23400 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE25-B-HL-ADE-V0-G3

Part Number
KWVE25-B-HL-ADE-V0-G3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size code Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0z]
(Nm)
Preload class Accuracy Coating Suitable for use with ADE cover strip? Weight
(kg)

279.17 €

1 Available 4 Days 254048109.12340054000745825825V0G3NoYes0.94

Loading...

  1. 1

This page is Carriages KWVE..-B-HL, High, Narrow, Long Carriage, Four-Row, part number KWVE25-B-HL-ADE-V0-G3.
You can find the detail information about specifications and dimensions on part number KWVE25-B-HL-ADE-V0-G3.

Variation of this product

Part Number
KWVE25-B-HL-ADE-RROC-V2-G3
KWVE25-B-HL-ADE-V0-G1
KWVE25-B-HL-ADE-V0-G2
KWVE25-B-HL-ADE-V0-G4
KWVE25-B-HL-ADE-V1-G1
KWVE25-B-HL-ADE-V1-G2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size code Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0z]
(Nm)
Preload class Accuracy Coating Suitable for use with ADE cover strip? Weight
(kg)

357.38 €

1 Available 4 Days 254048109.12340054000745825825V2G3PROCYes0.939

308.88 €

1 Available 4 Days 254048109.12340054000745825825V0G1NoYes0.94

294.00 €

1 Available 4 Days 254048109.12340054000745825825V0G2NoYes0.94

266.31 €

1 Available 4 Days 254048109.12340054000745825825V0G4NoYes0.94

308.88 €

1 Available 4 Days 254048109.12340054000745825825V1G1NoYes0.94

294.00 €

1 Available 4 Days 254048109.12340054000745825825V1G2NoYes0.94

Tech Support