Carriages KWVE..-B-SL, Narrow, Long Carriage, Four-Row (KWVE20-B-SL-V0-G1)

Carriages KWVE..-B-SL, Narrow, Long Carriage, Four-Row KWVE20-B-SL-V0-G1
  • Volume Discount

Product Details:

Manufacturer part number: KWVE20-B-SL-V0-G1

Brand: INA

Price: 295.03

Delivery time: 4 Days


Technical Data:

Size code: 20

Height system [H]: 30 mm

Width carriage [B]: 44 mm

Overall Length Carriage [L]: 88.9 mm

Dynamic Load Rating [C]: 16200 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE20-B-SL-V0-G1

Part Number
KWVE20-B-SL-V0-G1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size code Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0z]
(Nm)
Preload class Accuracy Lubrication Coating Suitable for use with ADE cover strip? Weight
(kg)

295.03 €

1 Available 4 Days 20304488.91620036500452430430V0G1BasicNoNo0.46

Loading...

  1. 1

This page is Carriages KWVE..-B-SL, Narrow, Long Carriage, Four-Row, part number KWVE20-B-SL-V0-G1.
You can find the detail information about specifications and dimensions on part number KWVE20-B-SL-V0-G1.

Variation of this product

Part Number
KWVE20-B-SL-ADE-V0-G2
KWVE20-B-SL-ADE-V0-G3
KWVE20-B-SL-ADE-V0-G4
KWVE20-B-SL-V1-G3
KWVE25-B-SL-ADE-RROC-V1-G3
KWVE25-B-SL-ADE-RROC-V2-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size code Height system [H]
(mm)
Width carriage [B]
(mm)
Overall Length Carriage [L]
(mm)
Dynamic Load Rating [C]
(N)
Static load rating [C 0]
(N)
Static Moment Rating about X Axis [M 0x]
(Nm)
Static Moment Rating about Y Axis [M 0y]
(Nm)
Static Moment Rating about Z Axis [M 0z]
(Nm)
Preload class Accuracy Lubrication Coating Suitable for use with ADE cover strip? Weight
(kg)

283.12 €

1 Available 4 Days 20304488.91620036500452430430V0G2BasicNoYes0.46

269.26 €

1 Available 4 Days 20304488.91620036500452430430V0G3BasicNoYes0.46

256.40 €

1 Available 4 Days 20304488.91620036500452430430V0G4BasicNoYes0.46

269.26 €

1 Available 4 Days 20304488.91620036500452430430V1G3BasicNoNo0.524

357.38 €

1 Available 4 Days 253648109.12340054000745825825V1G3BasicPROCYes0.801

357.38 €

1 Available 4 Days 253648109.12340054000745825825V2G3BasicPROCYes0.801

Tech Support