Temperature Sensor for HEATER (HEATER.SENSOR-1500MM)

Temperature Sensor for HEATER HEATER.SENSOR-1500MM
  • Volume Discount

Product Details:

Manufacturer part number: HEATER.SENSOR-1500MM

Brand: FAG

Price: 1,266.32

Delivery time: 4 Days


Technical Data:

Cable length: 1.5 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HEATER.SENSOR-1500MM

Part Number
HEATER.SENSOR-1500MM
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

1,266.32 €

1000 4 Days 1.5

Loading...

  1. 1

Basic information

Measurement Object Temperature Weight(g) 50

This page is Temperature Sensor for HEATER, part number HEATER.SENSOR-1500MM.
You can find the detail information about specifications and dimensions on part number HEATER.SENSOR-1500MM.

Variation of this product

Part Number
HEATER.SENSOR-1000MM
HEATER.SENSOR-500MM
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)

1,266.32 €

1000 4 Days 1

1,235.14 €

1 Available 4 Days 0.5

Tech Support