Plummer Block Housing Unit GVK..-208-KTT-B-AS2/V, RIBB Sheet Metal PB

Plummer Block Housing Unit GVK..-208-KTT-B-AS2/V, RIBB Sheet Metal PB
Plummer block housing unit GVK..-208-KTT-B-AS2/V, RIBB sheet metal PB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GVK100-208-KTT-B-AS2/V

Part Number
GVK100-208-KTT-B-AS2/V
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

58.62 €

1000 4 Days

Loading...

  1. 1

Basic information

Width(mm) 36.5 Basic Dynamic Load Rating, Radial [C r](N) 32500 Basic static load rating, radial [C 0r](N) 19800
Outside diameter [D SP](mm) 80 Weight(kg) 0.697

This page is Plummer Block Housing Unit GVK..-208-KTT-B-AS2/V, RIBB Sheet Metal PB, part number GVK100-208-KTT-B-AS2/V.
You can find the detail information about specifications and dimensions on part number GVK100-208-KTT-B-AS2/V.

Tech Support