Plummer Block Housing Unit PASE, Cast Iron Housing, with Long Base (PASE50-XL-N-FA125-I)

Plummer Block Housing Unit PASE, Cast Iron Housing, with Long Base PASE50-XL-N-FA125-I
  • Volume Discount

Product Details:

Manufacturer part number: PASE50-XL-N-FA125-I

Brand: INA

Price: 84.51

Delivery time: 4 Days


Technical Data:

Main dimension: 50 x 200 x 115 mm

Weight: 2.55 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PASE50-XL-N-FA125-I

Part Number
PASE50-XL-N-FA125-I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

84.51 €

1 Available 4 Days 50 x 200 x 1152.55

Loading...

  1. 1

This page is Plummer Block Housing Unit PASE, Cast Iron Housing, with Long Base, part number PASE50-XL-N-FA125-I.
You can find the detail information about specifications and dimensions on part number PASE50-XL-N-FA125-I.

Variation of this product

Part Number
PASE60-XL-N-FA125-I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

128.45 €

1000 4 Days 60 x 240 x 1404.36

Tech Support