Plummer Block Housing Unit, F-..GEH.ASE Series (F-619431-0011.GEH.ASE>A)

  • Volume Discount

Product Details:

Manufacturer part number: F-619431-0011.GEH.ASE>A

Brand: INA

Price: 14.48

Delivery time: 4 Days


Technical Data:

Main dimension: 47.6 x 71.987 x 126 mm

Weight: 1.077 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

F-619431-0011.GEH.ASE>A

Part Number
F-619431-0011.GEH.ASE>A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

14.48 €

1 Available 4 Days 47.6 x 71.987 x 1261.077

Loading...

  1. 1

This page is Plummer Block Housing Unit, F-..GEH.ASE Series, part number F-619431-0011.GEH.ASE>A.
You can find the detail information about specifications and dimensions on part number F-619431-0011.GEH.ASE>A.

Variation of this product

Part Number
F-619432-0011.GEH.ASE>A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

15.60 €

1 Available 4 Days 49.2 x 79.987 x 138.251.18

Tech Support