Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
G310-NPP-B
Width(mm) | 27 | Bore diameter [d](mm) | 50 | Basic Dynamic Load Rating, Radial [C r](N) | 62000 |
---|---|---|---|---|---|
Basic static load rating, radial [C 0r](N) | 38000 | Outside diameter [D SP](mm) | 110 | Weight(kg) | 0.98 |
This page is Plummer Block Housing Unit G3..-NPP-B, RIBB Sheet Metal PB, part number G310-NPP-B.
You can find the detail information about specifications and dimensions on part number G310-NPP-B.