Plummer Block Housing Unit GEH.ASE..-TV-HLA, Plastic Housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GEH.ASE04-TV-HLA
GEH.ASE06-TV-HLA
GEH.ASE07-TV-HLA
GEH.ASE09-TV-HLA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

19.35 €

1000 4 Days 47 x 33.3 x 950.141

24.63 €

1000 4 Days 62 x 42.9 x 1190.226

27.08 €

1000 4 Days 72 x 47.6 x 1270.285

39.82 €

1000 4 Days 85 x 54 x 1460.418

Loading...

  1. 1

Tech Support