Plummer Block Housing Unit GG.ASE, Cast Iron Housing (GG.ASE15)

Plummer Block Housing Unit GG.ASE, Cast Iron Housing GG.ASE15

Product Details:

Manufacturer part number: GG.ASE15

Brand: INA

Price: 73.45

Delivery time: 4 Days


Technical Data:

Main dimension: 82.5 x 129.982 x 210 mm

Weight: 4.44 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GG.ASE15

Part Number
GG.ASE15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

73.45 €

1000 4 Days 82.5 x 129.982 x 2104.44

Loading...

  1. 1

This page is Plummer Block Housing Unit GG.ASE, Cast Iron Housing, part number GG.ASE15.
You can find the detail information about specifications and dimensions on part number GG.ASE15.

Variation of this product

Part Number
GG.ASE14-I
GG.ASE16-I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

67.18 €

1000 4 Days 79.4 x 124.982 x 202.54.027

81.02 €

1000 4 Days 89 x 139.982 x 2325.69

Tech Support