Plummer Block Housing Unit RASE, Cast Iron Housing, with Long Base (RASE50-XL-N-FA125-I)

Plummer Block Housing Unit RASE, Cast Iron Housing, with Long Base RASE50-XL-N-FA125-I

Product Details:

Manufacturer part number: RASE50-XL-N-FA125-I

Brand: INA

Price: 85.62

Delivery time: 4 Days


Technical Data:

Main dimension: 50 x 200 x 115 mm

Weight: 2.7 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RASE50-XL-N-FA125-I

Part Number
RASE50-XL-N-FA125-I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

85.62 €

1000 4 Days 50 x 200 x 1152.7

Loading...

  1. 1

This page is Plummer Block Housing Unit RASE, Cast Iron Housing, with Long Base, part number RASE50-XL-N-FA125-I.
You can find the detail information about specifications and dimensions on part number RASE50-XL-N-FA125-I.

Variation of this product

Part Number
RASE50-XL-FA164-I
RASE70-XL-FA164-I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

276.80 €

1000 4 Days 50 x 200 x 1152.82

620.62 €

1000 4 Days 70 x 260 x 1566.02

Tech Support