Plummer Block Housing Unit TASE, Cast Iron Housing, with Long Base (TASE65-214-XL-I)

Plummer Block Housing Unit TASE, Cast Iron Housing, with Long Base TASE65-214-XL-I

Product Details:

Manufacturer part number: TASE65-214-XL-I

Brand: INA

Price: 216.52

Delivery time: 4 Days


Technical Data:

Main dimension: 65 x 260 x 156 mm

Weight: 6.49 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TASE65-214-XL-I

Part Number
TASE65-214-XL-I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

216.52 €

1000 4 Days 65 x 260 x 1566.49

Loading...

  1. 1

This page is Plummer Block Housing Unit TASE, Cast Iron Housing, with Long Base, part number TASE65-214-XL-I.
You can find the detail information about specifications and dimensions on part number TASE65-214-XL-I.

Variation of this product

Part Number
TASE60-XL-N-I
TASE70-XL-I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

132.55 €

1000 4 Days 60 x 240 x 1404.89

218.18 €

1000 4 Days 70 x 260 x 1566.09

Tech Support