Flanged Housing Unit, RCJ Series (RCJ45-XL-I)

Flanged Housing Unit, RCJ Series RCJ45-XL-I
  • Volume Discount

Product Details:

Manufacturer part number: RCJ45-XL-I

Brand: INA

Price: 63.78

Delivery time: 4 Days


Technical Data:

Unit height H: 59.1 mm

Bore diameter [d]: 45 mm

Flange width [L]: 137 mm

Basic Dynamic Load Rating, Radial [C r]: 34500 N

Basic static load rating, radial [C 0r]: 20400 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCJ45-XL-I

Part Number
RCJ45-XL-I
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Unit height H
(mm)
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Type Weight
(kg)
-

63.78 €

1 Available 4 Days 59.1451373450020400-2.38

Loading...

  1. 1

This page is Flanged Housing Unit, RCJ Series, part number RCJ45-XL-I.
You can find the detail information about specifications and dimensions on part number RCJ45-XL-I.

Variation of this product

Part Number
RCJ25-XL-FA164
RCJ35-XL-FA164
RCJ45-XL-FA125-I
RCJ50-XL-FA164
RCJ55-XL-I
RCJ60-XL-FA164-I
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Unit height H
(mm)
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Type Weight
(kg)

132.46 €

1000 4 Days 462595140007800High temperature design up to +250°C0.82

179.97 €

1000 4 Days 53.5351182550015300High temperature design up to +250°C1.57
-

76.57 €

1 4 Days 59.1451373450020400with Corrotect coating2.38

276.80 €

1000 4 Days 66.2501433500023200High temperature design up to +250°C2.65
-

89.34 €

1 4 Days 74.6551624600029000-3.48
-

450.68 €

1000 4 Days 80.9601755600036000High temperature design up to +250°C4.3

Tech Support