Flanged Housing Unit, RCJY Series (RCJY70-XL-I)

Flanged Housing Unit, RCJY Series RCJY70-XL-I
  • Volume Discount

Product Details:

Manufacturer part number: RCJY70-XL-I

Brand: INA

Price: 177.66

Delivery time: 4 Days


Technical Data:

Unit height H: 82.4 mm

Bore diameter [d]: 70 mm

Flange width [L]: 188 mm

Basic Dynamic Load Rating, Radial [C r]: 66000 N

Basic static load rating, radial [C 0r]: 44000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCJY70-XL-I

Part Number
RCJY70-XL-I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Unit height H
(mm)
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

177.66 €

1 Available 4 Days 82.47018866000440005.31

Loading...

  1. 1

This page is Flanged Housing Unit, RCJY Series, part number RCJY70-XL-I.
You can find the detail information about specifications and dimensions on part number RCJY70-XL-I.

Variation of this product

Part Number
RCJY55-XL-I
RCJY65-214-XL-I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Unit height H
(mm)
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Weight
(kg)

78.18 €

1 Available 4 Days 64.45516246000290003.41

167.95 €

1000 4 Days 82.46518866000440005.86

Tech Support