• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Flanged Housing Unit, RCJT Series

Flanged Housing Unit, RCJT Series
  • Volume Discount
Housing units RCJT..-FA164, two-bolt flanged housing units, cast iron, eccentric locking collar, R seals, for temperatures up to +250°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RCJT30-XL-FA164
RCJT35-XL-FA164
RCJT40-XL-FA164
RCJT50-XL-FA164-I
RCJT60-FA164
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Unit height H
(mm)
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Height Flange [H]
(mm)
Weight
(kg)

163.22 €

1000 4 Days 50.2308019500113001420.92

179.97 €

1000 4 Days 53.5359227500153001551.19

199.77 €

1000 4 Days 59.14010532500198001721.62
-

286.85 €

1000 4 Days 66.25011637500232001902.2
-

697.71 €

1 Available 4 Days 80.86013852000360002383.91

Loading...

  1. 1

Tech Support