Flanged Housing Unit, PCJTY Series

Flanged Housing Unit, PCJTY Series
Housing units PCJTY, two-bolt flanged housing units, cast iron, grub screws in inner ring, P seals

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PCJTY45-XL-I
PCJTY50-XL-N-I
PCJTY60-XL-N-I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Unit height H
(mm)
Bore diameter [d]
(mm)
Flange width [L]
(mm)
Basic Dynamic Load Rating, Radial [C r]
(N)
Basic static load rating, radial [C 0r]
(N)
Height Flange [H]
(mm)
Weight
(kg)

46.75 €

1 4 Days 54.54511134500204001801.67

54.58 €

1 4 Days 605011637500232001901.94

91.38 €

1 4 Days 686013856000360002383.16

Loading...

  1. 1

Tech Support