Flanged Housing Unit LCJT, Two-Bolt, Oval, Cast Iron Housing (LCJT45-XL-I)

Flanged Housing Unit LCJT, Two-Bolt, Oval, Cast Iron Housing LCJT45-XL-I

Product Details:

Manufacturer part number: LCJT45-XL-I

Brand: INA

Price: 70.95

Delivery time: 4 Days


Technical Data:

Main dimension: 180 x 111 x 59.1 mm

Weight: 1.92 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LCJT45-XL-I

Part Number
LCJT45-XL-I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

70.95 €

1 4 Days 180 x 111 x 59.11.92

Loading...

  1. 1

This page is Flanged Housing Unit LCJT, Two-Bolt, Oval, Cast Iron Housing, part number LCJT45-XL-I.
You can find the detail information about specifications and dimensions on part number LCJT45-XL-I.

Variation of this product

Part Number
LCJT50-XL-N-I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

78.31 €

1 4 Days 190 x 116 x 66.22.24

Tech Support