Manufacturer part number: PCSK30-208-XL
Brand: INA
Price: 80.29 €
Delivery time: 4 Days
Unit height H: 42.1 mm
Bore diameter [d]: 30 mm
Weight: 0.95 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PCSK30-208-XL
Flange width [L](mm) | 110 | Basic Dynamic Load Rating, Radial [C r](N) | 32500 | Basic static load rating, radial [C 0r](N) | 19800 |
---|---|---|---|---|---|
Height Flange [H](mm) | 121 | Load Carrying Capacity (Housing) [C 0r G](N) | 10000 |
This page is Flanged Housing Unit, PCSK Series, part number PCSK30-208-XL.
You can find the detail information about specifications and dimensions on part number PCSK30-208-XL.
Part Number |
---|
PCSK40-XL |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Unit height H (mm) | Bore diameter [d] (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|
78.08 € | 1000 | 4 Days | 44.8 | 40 | 0.98 |