Flanged Bearing Housing Unit GLCTE..-TV-VA-FD, Two-Bolt, Oval, Plastic Housing (GLCTE30-TV-VA-FD)

Flanged Bearing Housing Unit GLCTE..-TV-VA-FD, Two-Bolt, Oval, Plastic Housing GLCTE30-TV-VA-FD
  • Volume Discount

Product Details:

Manufacturer part number: GLCTE30-TV-VA-FD

Brand: INA

Price: 104.28

Delivery time: 4 Days


Technical Data:

Main dimension: 30 x 112 x 50 mm

Weight: 0.4 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GLCTE30-TV-VA-FD

Part Number
GLCTE30-TV-VA-FD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

104.28 €

1 Available 4 Days 30 x 112 x 500.4

Loading...

  1. 1

This page is Flanged Bearing Housing Unit GLCTE..-TV-VA-FD, Two-Bolt, Oval, Plastic Housing, part number GLCTE30-TV-VA-FD.
You can find the detail information about specifications and dimensions on part number GLCTE30-TV-VA-FD.

Variation of this product

Part Number
GLCTE25-TV-VA-FD
GLCTE35-TV-VA-FD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

81.57 €

1 Available 4 Days 25 x 97 x 43.40.29

138.86 €

1 Available 4 Days 35 x 126 x 53.50.66

Tech Support