Flanged Housing Unit RCJT..-TV-VA-FD, Two-Bolt, Oval, Plastic Housing (RCJT40-TV-VA-FD)

Flanged Housing Unit RCJT..-TV-VA-FD, Two-Bolt, Oval, Plastic Housing RCJT40-TV-VA-FD
  • Volume Discount

Product Details:

Manufacturer part number: RCJT40-TV-VA-FD

Brand: INA

Price: 175.52

Delivery time: 4 Days


Technical Data:

Main dimension: 40 x 175 x 71 mm

Weight: 0.88 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCJT40-TV-VA-FD

Part Number
RCJT40-TV-VA-FD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

175.52 €

1 Available 4 Days 40 x 175 x 710.88

Loading...

  1. 1

This page is Flanged Housing Unit RCJT..-TV-VA-FD, Two-Bolt, Oval, Plastic Housing, part number RCJT40-TV-VA-FD.
You can find the detail information about specifications and dimensions on part number RCJT40-TV-VA-FD.

Variation of this product

Part Number
RCJT20-TV-VA-FD
RCJT25-TV-VA-FD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

74.86 €

1 Available 4 Days 20 x 114 x 46.80.26

86.72 €

1 Available 4 Days 25 x 130 x 51.10.32

Tech Support