Flanged Housing Unit RMEO, Four-Bolt, Round (RMEO60-XL-I)

Flanged Housing Unit RMEO, Four-Bolt, Round RMEO60-XL-I

Product Details:

Manufacturer part number: RMEO60-XL-I

Brand: INA

Price: 223.52

Delivery time: 4 Days


Technical Data:

Main dimension: 256 x 256 x 36 mm

Weight: 7.98 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RMEO60-XL-I

Part Number
RMEO60-XL-I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

223.52 €

1000 4 Days 256 x 256 x 367.98

Loading...

  1. 1

This page is Flanged Housing Unit RMEO, Four-Bolt, Round, part number RMEO60-XL-I.
You can find the detail information about specifications and dimensions on part number RMEO60-XL-I.

Variation of this product

Part Number
RMEO100-XL-I
RMEO80-XL-I
RMEO90-XL-I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

857.89 €

1000 4 Days 100 x 340 x 109.521.64

470.94 €

1000 4 Days 80 x 275 x 93.712.7

658.65 €

1000 4 Days 90 x 300 x 10114.95

Tech Support