• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Flanged Housing Unit, RA-XL Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RA50-XL-FA125.8

Part Number
RA50-XL-FA125.8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.97 €

1000 4 Days

Loading...

  1. 1

Basic information

Unit height H(mm) 36.7 Bore diameter [d](mm) 50 Basic Dynamic Load Rating, Radial [C r](N) 37500
Basic static load rating, radial [C 0r](N) 23200 Height Flange [H](mm) 155.5 Locking Collar Total Width [B 1](mm) 43.8
Load Carrying Capacity (Housing) [C 0r G](N) 8600 Weight(kg) 1.6

This page is Flanged Housing Unit, RA-XL Series, part number RA50-XL-FA125.8.
You can find the detail information about specifications and dimensions on part number RA50-XL-FA125.8.

Tech Support