Flanged Housing Unit, RCJT-N Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RCJTL35-N

Part Number
RCJTL35-N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

57.54 €

1000 4 Days

Loading...

  1. 1

Basic information

Unit height H(mm) 43 Bore diameter [d](mm) 35 Flange width [L](mm) 92
Basic Dynamic Load Rating, Radial [C r](N) 27500 Basic static load rating, radial [C 0r](N) 15300 Height Flange [H](mm) 155
Weight(kg) 1.08

This page is Flanged Housing Unit, RCJT-N Series, part number RCJTL35-N.
You can find the detail information about specifications and dimensions on part number RCJTL35-N.

Tech Support