Housing and Bearing (Assembly), RGVE Series (RGVE50-FA106-FA137/SML)

  • Volume Discount

Product Details:

Manufacturer part number: RGVE50-FA106-FA137/SML

Brand: INA

Price: 172.03

Delivery time: 4 Days


Technical Data:

Bore diameter [d]: 50 mm

Height Center to Connecting Edge [H]: 80 mm

Width Housing Body [A]: 30 mm

Weight: 2.22 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RGVE50-FA106-FA137/SML

Part Number
RGVE50-FA106-FA137/SML
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter [d]
(mm)
Height Center to Connecting Edge [H]
(mm)
Width Housing Body [A]
(mm)
Weight
(kg)

172.03 €

5 Available 4 Days 5080302.22

Loading...

  1. 1

This page is Housing and Bearing (Assembly), RGVE Series, part number RGVE50-FA106-FA137/SML.
You can find the detail information about specifications and dimensions on part number RGVE50-FA106-FA137/SML.

Variation of this product

Part Number
RGVE30-FA106-FA137/SML
RGVE40-FA106-FA137/SML
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter [d]
(mm)
Height Center to Connecting Edge [H]
(mm)
Width Housing Body [A]
(mm)
Weight
(kg)

70.38 €

1000 4 Days 3050220.74

103.74 €

1000 4 Days 4067261.47

Tech Support