Take-Up housing unit (X-life) RTUE series (RTUE120-XL-I)

Take-Up housing unit (X-life) RTUE series RTUE120-XL-I

Product Details:

Manufacturer part number: RTUE120-XL-I

Brand: INA

Price: 901.54

Delivery time: 4 Days


Technical Data:

Main dimension: 120 x 345 x 285 mm

Weight: 23.76 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RTUE120-XL-I

Part Number
RTUE120-XL-I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

901.54 €

1000 4 Days 120 x 345 x 28523.76

Loading...

  1. 1

This page is Take-Up housing unit (X-life) RTUE series, part number RTUE120-XL-I.
You can find the detail information about specifications and dimensions on part number RTUE120-XL-I.

Variation of this product

Part Number
RTUE90-XL-I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

469.29 €

1000 4 Days 90 x 275 x 21511.57

Tech Support