Shaft Nut HMZ (HMZ18)

Shaft Nut HMZ HMZ18
  • Volume Discount

Product Details:

Manufacturer part number: HMZ18

Brand: FAG

Price: 411.51

Delivery time: 4 Days


Technical Data:

Width: 16 mm

Thread, G: M90x2

Outerside Diameter [d 2]: 120 mm

Weight: 0.6 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HMZ18

Part Number
HMZ18
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Thread, G Outerside Diameter [d 2]
(mm)
Weight
(kg)

411.51 €

1000 4 Days 16M90x21200.6

Loading...

  1. 1

This page is Shaft Nut HMZ, part number HMZ18.
You can find the detail information about specifications and dimensions on part number HMZ18.

Variation of this product

Part Number
HMZ19
HMZ20
HMZ21
HMZ22
HMZ23
HMZ26
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Thread, G Outerside Diameter [d 2]
(mm)
Weight
(kg)

431.48 €

1000 4 Days 17M95x21250.67

437.40 €

1000 4 Days 18M100x21300.75

452.94 €

1000 4 Days 18M105x21400.9

467.75 €

1000 4 Days 19M110x21450.99

483.29 €

1000 4 Days 19M115x21501.02

519.55 €

1000 4 Days 21M130x21651.23

Tech Support