Materials for Bearings, Hexagon Nut, ISO4032 (MU ISO4032-M6-8-A2P)

  • Volume Discount

Product Details:

Manufacturer part number: MU ISO4032-M6-8-A2P

Brand: INA

Price: 0.66

Delivery time: 4 Days


Technical Data:

Main dimension: 10 x 6 x 5.2 mm

Weight: 0.003 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MU ISO4032-M6-8-A2P

Part Number
MU ISO4032-M6-8-A2P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

0.66 €

1 Available 4 Days 10 x 6 x 5.20.003

Loading...

  1. 1

This page is Materials for Bearings, Hexagon Nut, ISO4032, part number MU ISO4032-M6-8-A2P.
You can find the detail information about specifications and dimensions on part number MU ISO4032-M6-8-A2P.

Variation of this product

Part Number
MU ISO4032-M8-8-A2P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

0.74 €

1 Available 4 Days 13 x 8 x 6.80.006

Tech Support