Adapter Sleeve H..-HG, Hydraulic (H3168-HG)

Adapter Sleeve H..-HG, Hydraulic H3168-HG

Product Details:

Manufacturer part number: H3168-HG

Brand: FAG

Price: 3,431.83

Delivery time: 4 Days


Technical Data:

Thread G: Tr340X5

Sleeve length B1: 254 mm

Bore Diameter [d 1]: 320 mm

Weight/Unit: 53 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H3168-HG

Part Number
H3168-HG
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread G Sleeve length B1
(mm)
Bore Diameter [d 1]
(mm)
Weight/Unit
(kg)

3,431.83 €

1000 4 Days Tr340X525432053

Loading...

  1. 1

This page is Adapter Sleeve H..-HG, Hydraulic, part number H3168-HG.
You can find the detail information about specifications and dimensions on part number H3168-HG.

Variation of this product

Part Number
H3172-HG
H3176-HG
H3272-HG
H3276-HG
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread G Sleeve length B1
(mm)
Bore Diameter [d 1]
(mm)
Weight/Unit
(kg)

3,466.62 €

1000 4 Days Tr360X525934054

3,882.57 €

1000 4 Days Tr380X526436064.1

4,359.94 €

1000 4 Days Tr360X529934064

5,151.83 €

1000 4 Days Tr380X531036071.2

Tech Support