Two-Lip Seal EDH, for SES Housings (EDH205)

Two-Lip Seal EDH, for SES Housings EDH205
  • Volume Discount

Product Details:

Manufacturer part number: EDH205

Brand: FAG

Price: 11.48

Delivery time: 4 Days


Technical Data:

Outer Diameter: 44.5 mm

Width: 9 mm

Shaft Diameter [d]: 25 mm

Sealing shaft diameter [d 2]: 30 mm

Weight: 0.005 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EDH205

Part Number
EDH205
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Shaft Diameter [d]
(mm)
Sealing shaft diameter [d 2]
(mm)
Weight
(kg)
-

11.48 €

2 Available 4 Days 44.5925300.005

Loading...

  1. 1

This page is Two-Lip Seal EDH, for SES Housings, part number EDH205.
You can find the detail information about specifications and dimensions on part number EDH205.

Variation of this product

Part Number
EDH208-308
EDH209-309
EDH210-310
EDH211-311
EDH214
EDH215-315
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(mm)
Width
(mm)
Shaft Diameter [d]
(mm)
Sealing shaft diameter [d 2]
(mm)
Weight
(kg)

11.68 €

2 Available 4 Days 70.5940500.011

11.75 €

2 Available 4 Days 75.51145550.013

12.26 €

2 Available 4 Days 80.51150600.014

13.32 €

2 Available 4 Days 85.51155650.015

15.17 €

2 Available 4 Days 120.513.570800.069

15.72 €

2 Available 4 Days 1111175850.03

Tech Support