Sealing Ring, NTC Series (NTC88)

Sealing Ring, NTC Series NTC88
  • Volume Discount

Product Details:

Manufacturer part number: NTC88

Brand: FAG

Price: 3,196.05

Delivery time: 4 Days


Technical Data:

Width: 77 mm

Shaft Diameter [d]: 410 mm

Overhang Outside [g]: 44 mm

Outerside Diameter [d a]: 528.5 mm

Weight: 24 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NTC88

Part Number
NTC88
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Shaft Diameter [d]
(mm)
Overhang Outside [g]
(mm)
Outerside Diameter [d a]
(mm)
Weight
(kg)

3,196.05 €

1 Available 4 Days 7741044528.524

Loading...

  1. 1

This page is Sealing Ring, NTC Series, part number NTC88.
You can find the detail information about specifications and dimensions on part number NTC88.

Variation of this product

Part Number
NTC38X615
NTC48/170
NTC48X808
NTC92
NTC92/360
NTC96
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width
(mm)
Shaft Diameter [d]
(mm)
Overhang Outside [g]
(mm)
Outerside Diameter [d a]
(mm)
Weight
(kg)

414.88 €

1 Available 4 Days 69176.2136288.716.8

488.98 €

1 Available 4 Days 4817025282.515.3

488.98 €

1 Available 4 Days 77215.944328.413.5

3,256.60 €

1 Available 4 Days 7743044548.525.3

3,256.60 €

1 Available 4 Days 8136046.5489.9936.9

3,317.15 €

1 Available 4 Days 5745024568.526.1

Tech Support