Single-Slip Sealing Ring, GR Series (GR70X78X5-B)

  • Volume Discount

Product Details:

Manufacturer part number: GR70X78X5-B

Brand: INA

Price: 17.86

Delivery time: 4 Days


Technical Data:

Main dimension: 70 x 70.8 x 5 mm

Weight: 9 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GR70X78X5-B

Part Number
GR70X78X5-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(g)

17.86 €

25 Available 4 Days 70 x 70.8 x 59

Loading...

  1. 1

This page is Single-Slip Sealing Ring, GR Series, part number GR70X78X5-B.
You can find the detail information about specifications and dimensions on part number GR70X78X5-B.

Variation of this product

Part Number
GR7X14X2-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(g)

3.22 €

100 Available 4 Days 6.45 x 14.08 x 20.543

Tech Support