Sealing Profile, PROF.A Series (PROF.A/R0509-NBR)

  • Volume Discount

Product Details:

Manufacturer part number: PROF.A/R0509-NBR

Brand: INA

Price: 0.06

Delivery time: 4 Days


Technical Data:

Main dimension: 16 x 5 x 9.5 mm

Weight: 0.093 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PROF.A/R0509-NBR

Part Number
PROF.A/R0509-NBR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(g)

0.06 €

1 Available 4 Days 16 x 5 x 9.50.093

Loading...

  1. 1

This page is Sealing Profile, PROF.A Series, part number PROF.A/R0509-NBR.
You can find the detail information about specifications and dimensions on part number PROF.A/R0509-NBR.

Variation of this product

Part Number
PROF AR0501-NBR
PROF.A/R0106-NBR
PROF.A/R0207-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(g)

0.11 €

1 Available 4 Days 1 x 1 x 11.50.8

0.11 €

1 Available 4 Days 1 x 1 x 30.125

0.09 €

1 Available 4 Days 1 x 3.8 x 9.90.07

Tech Support