Greasing Tool (TOOL-RAILWAY-GREASER-K6-1/2X9)

Greasing Tool TOOL-RAILWAY-GREASER-K6-1/2X9
  • Volume Discount

Product Details:

Manufacturer part number: TOOL-RAILWAY-GREASER-K6-1/2X9

Brand: FAG

Price: 10,951.22

Delivery time: 4 Days


Technical Data:

for Tapered roller bearing unit..: K6-1/2X9

Design: Inch Size

Weight: 6 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TOOL-RAILWAY-GREASER-K6-1/2X9

Part Number
TOOL-RAILWAY-GREASER-K6-1/2X9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
for Tapered roller bearing unit.. Design Weight
(kg)

10,951.22 €

1 Available 4 Days K6-1/2X9Inch Size6

Loading...

  1. 1

Basic information

Type Bearing greasing tool

This page is Greasing Tool, part number TOOL-RAILWAY-GREASER-K6-1/2X9.
You can find the detail information about specifications and dimensions on part number TOOL-RAILWAY-GREASER-K6-1/2X9.

Variation of this product

Part Number
TOOL-RAILWAY-GREASER-150/250-R-TVP
TOOL-RAILWAY-GREASER-E6X11
TOOL-RAILWAY-GREASER-F-561775
TOOL-RAILWAY-GREASER-F-809827-130/230
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
for Tapered roller bearing unit.. Design Weight
(kg)

11,177.45 €

1 Available 4 Days 150/250-R-TVPMetric Size5

11,294.34 €

1000 4 Days E6X11Inch Size4.5

11,888.78 €

1 Available 4 Days F-561775Metric Size13.6

10,144.11 €

1 Available 4 Days F-809827-130/230Metric Size5

Tech Support