Lock Washer, RG Series (RG DIN5417-SP 40)

  • Volume Discount

Product Details:

Manufacturer part number: RG DIN5417-SP 40

Brand: FAG

Price: 0.55

Delivery time: 4 Days


Technical Data:

Main dimension: 37.3 x 43.9 x 1.12 mm

Weight: 0.004 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RG DIN5417-SP 40

Part Number
RG DIN5417-SP 40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

0.55 €

50 Available 4 Days 37.3 x 43.9 x 1.120.004

Loading...

  1. 1

This page is Lock Washer, RG Series, part number RG DIN5417-SP 40.
You can find the detail information about specifications and dimensions on part number RG DIN5417-SP 40.

Variation of this product

Part Number
RG DIN5417-SP 150
RG DIN5417-SP 160
RG DIN5417-SP 62
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

2.57 €

1000 4 Days 1500.077

2.89 €

25 Available 4 Days 167.720.081

0.72 €

50 Available 4 Days 620.011

Tech Support