Transport and Mounting Tool BEARING-MATE

Transport and Mounting Tool BEARING-MATE
  • Volume Discount
Transport and mounting tool for rolling bearings

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BEARING-MATE250-450
BEARING-MATE450-650
BEARING-MATE650-850
BEARING-MATE850-1050
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter Bearing, Min.
(mm)
Outer Diameter Bearing, Max.
(mm)
Weight
(kg)

3,074.83 €

1000 4 Days 2504506.8

3,150.35 €

1000 4 Days 4506506.4

3,227.80 €

1000 4 Days 6508507.4

4,084.54 €

1 Available 4 Days 85010506.85

Loading...

  1. 1

Basic information

Weight Bearing, Max.(kg) 500 Operating Temperature, Max.(°C) 160

Tech Support