Tool for Fitting and Dismantling, Sealing Caps (TOOL-RAILWAY-SEALCAP-F-566912)

Tool for Fitting and Dismantling, Sealing Caps TOOL-RAILWAY-SEALCAP-F-566912
  • Volume Discount

Product Details:

Manufacturer part number: TOOL-RAILWAY-SEALCAP-F-566912

Brand: FAG

Price: 14,479.32

Delivery time: 4 Days


Technical Data:

Main dimension: 400 x 400 x 350 mm

Type: Sealing cap

for Tapered roller bearing unit..: F-566912

Design: Metric Size

Weight: 20.2 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TOOL-RAILWAY-SEALCAP-F-566912

Part Number
TOOL-RAILWAY-SEALCAP-F-566912
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Type for Tapered roller bearing unit.. Design Weight
(kg)

14,479.32 €

1 Available 4 Days 400 x 400 x 350Sealing capF-566912Metric Size20.2

Loading...

  1. 1

This page is Tool for Fitting and Dismantling, Sealing Caps, part number TOOL-RAILWAY-SEALCAP-F-566912.
You can find the detail information about specifications and dimensions on part number TOOL-RAILWAY-SEALCAP-F-566912.

Variation of this product

Part Number
TOOL-RAILWAY-SEALCAP-F-565845-130/230
TOOL-RAILWAY-SEALCAP-F-565952-100/175
TOOL-RAILWAY-SEALCAP-F-565953-120/195
TOOL-RAILWAY-SEALCAP-F-569608
TOOL-RAILWAY-SEALCAP-F-579825
TOOL-RAILWAY-SEALCAP-F-585908
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Type for Tapered roller bearing unit.. Design Weight
(kg)

29,596.63 €

1 Available 4 Days -Sealing capF-565845-130/230Metric Size49

7,649.34 €

1 Available 4 Days -Sealing capF-565952-100/175Metric Size15.5

7,649.34 €

1 Available 4 Days -Sealing capF-565953-120/195Metric Size18

15,914.23 €

1 Available 4 Days -Sealing capF-569608Metric Size17.1

7,649.34 €

1 Available 4 Days -Sealing capF-585908Metric Size14.5

7,649.34 €

1 Available 4 Days -Sealing capF-801903-90/154Metric Size13.9

Tech Support