Flanged Bearing Housing Unit GG.CJO, Four-Bolt, Square, Heavy Series (GG.CJO10)

Flanged Bearing Housing Unit GG.CJO, Four-Bolt, Square, Heavy Series GG.CJO10
  • Volume Discount

Product Details:

Manufacturer part number: GG.CJO10

Brand: INA

Price: 47.58

Delivery time: 4 Days


Technical Data:

Main dimension: 175 x 109.985 x 42.5 mm

Weight: 2.87 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GG.CJO10

Part Number
GG.CJO10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

47.58 €

1 Available 4 Days 175 x 109.985 x 42.52.87

Loading...

  1. 1

This page is Flanged Bearing Housing Unit GG.CJO, Four-Bolt, Square, Heavy Series, part number GG.CJO10.
You can find the detail information about specifications and dimensions on part number GG.CJO10.

Variation of this product

Part Number
GG.CJO12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

60.75 €

1 Available 4 Days 195 x 129.982 x 49.54.06

Tech Support