Flanged Bearing Housing Unit GG.FE, Four-Bolt, Round (GG.FE12-I)

Flanged Bearing Housing Unit GG.FE, Four-Bolt, Round GG.FE12-I

Product Details:

Manufacturer part number: GG.FE12-I

Brand: INA

Price: 43.46

Delivery time: 4 Days


Technical Data:

Main dimension: 195 x 109.985 x 33 mm

Weight: 2.351 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GG.FE12-I

Part Number
GG.FE12-I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

43.46 €

1000 4 Days 195 x 109.985 x 332.351

Loading...

  1. 1

This page is Flanged Bearing Housing Unit GG.FE, Four-Bolt, Round, part number GG.FE12-I.
You can find the detail information about specifications and dimensions on part number GG.FE12-I.

Variation of this product

Part Number
GG.FE10-N-I
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

29.68 €

1000 4 Days 165 x 89.985 x 27.51.48

Tech Support