Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHA200-0-2-3-4-N-0860-01,0M-8-1-A
Part Number
|
---|
MHA200-0-2-3-4-N-0860-01,0M-8-1-A |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Model series | Diameter bearing outer ring [D] (mm) | Height [H M] (mm) | Electronic interface | Absolute resolution per pitch period | Analogue pitch factor | Electrical connections | Cable Length | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,862.02 € | 1 | Available | 4 Days | Suitable for radial screw mounting | 300 | 49 | DRIVE-CLiQ® (DQ) | 14 bit (EnDat 2.2, FANUC αi, DQ) | EnDat 2.2, FANUC αi, DQ | 8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ | 1 | 115.51 |
Loading...
Maximum input frequency | 20 kHz (standard) |
---|
This page is Sensing Head MHA Series, for Radial and Axial Screw Mounting, part number MHA200-0-2-3-4-N-0860-01,0M-8-1-A.
You can find the detail information about specifications and dimensions on part number MHA200-0-2-3-4-N-0860-01,0M-8-1-A.
Configure
Basic Attributes
Type
Model series
Diameter bearing outer ring [D](mm)
Height [H M](mm)
Electronic interface
Absolute resolution per pitch period
Analogue pitch factor
Electrical connections
Cable Length
Filter by standard shipping days
Optional Attributes
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Model series | Diameter bearing outer ring [D] (mm) | Height [H M] (mm) | Electronic interface | Absolute resolution per pitch period | Analogue pitch factor | Electrical connections | Cable Length | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 3,718.71 € | 1 | Available | 4 Days | Suitable for radial screw mounting | 280 | 49 | - | 14 bit (EnDat 2.2, FANUC αi, DQ) | EnDat 2.2, FANUC αi, DQ | 8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ | 1 | 115 | |
3,849.46 € | 1 | Available | 4 Days | Suitable for radial screw mounting | 280 | 49 | EnDat 2.2 | 14 bit (EnDat 2.2, FANUC αi, DQ) | EnDat 2.2, FANUC αi, DQ | 8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ | 1 | 115 | ||
3,718.71 € | 1 | Available | 4 Days | Suitable for radial screw mounting | 280 | 49 | Fanuc05 (FANUC αi) | 14 bit (EnDat 2.2, FANUC αi, DQ) | EnDat 2.2, FANUC αi, DQ | 8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ | 1 | 115 | ||
- | 3,718.71 € | 1 | Available | 4 Days | Suitable for radial screw mounting | 300 | 49 | - | 14 bit (EnDat 2.2, FANUC αi, DQ) | EnDat 2.2, FANUC αi, DQ | 8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ | 1 | 115.51 | |
3,849.46 € | 1 | Available | 4 Days | Suitable for radial screw mounting | 300 | 49 | EnDat 2.2 | 14 bit (EnDat 2.2, FANUC αi, DQ) | EnDat 2.2, FANUC αi, DQ | 8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ | 1 | 115.51 | ||
3,718.71 € | 1 | Available | 4 Days | Suitable for radial screw mounting | 300 | 49 | Fanuc05 (FANUC αi) | 14 bit (EnDat 2.2, FANUC αi, DQ) | EnDat 2.2, FANUC αi, DQ | 8-pin coupling M12, pin for EnDat 2.2, 7 Fanuc05 (FANUC αi), DQ | 1 | 115.51 |