Flanged Housing Unit FLAN..-MSB, Three-Bolt, Round (FLAN40-MSB)

Flanged Housing Unit FLAN..-MSB, Three-Bolt, Round FLAN40-MSB
  • Volume Discount

Product Details:

Manufacturer part number: FLAN40-MSB

Brand: INA

Price: 1.71

Delivery time: 4 Days


Technical Data:

Model series: Standard

Main dimension: 39.95 x 81 x 7 mm

Weight: 0.066 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FLAN40-MSB

Part Number
FLAN40-MSB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model series Main dimension
(mm)
Weight
(kg)

1.71 €

1000 4 Days Standard39.95 x 81 x 70.066

Loading...

  1. 1

This page is Flanged Housing Unit FLAN..-MSB, Three-Bolt, Round, part number FLAN40-MSB.
You can find the detail information about specifications and dimensions on part number FLAN40-MSB.

Variation of this product

Part Number
FLAN100-MSB
FLAN100-MSB-FA125
FLAN110-MSB
FLAN40-MSB-FA125
FLAN40-MSB-VA
FLAN47-MSB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Model series Main dimension
(mm)
Weight
(kg)

11.26 €

1000 4 Days Standard99.95 x 167 x 12.50.56

11.26 €

1000 4 Days FA125 (with Corrotect Coating, Protected Against Corrosion)99.95 x 167 x 12.50.48

12.29 €

1000 4 Days Standard109.95 x 176 x 120.488

1.71 €

1000 4 Days FA125 (with Corrotect Coating, Protected Against Corrosion)39.95 x 81 x 70.066

10.34 €

1000 4 Days VA (made from corrosion-resistant steel)39.95 x 81 x 70.067

1.92 €

1000 4 Days Standard46.95 x 90.5 x 80.081

Tech Support