Flanged Housing Unit GEHLCTE..-GG, Two-Bolt, Oval (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GEHLCTE07-GG

Part Number
GEHLCTE07-GG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Model series Main dimension
(mm)
Weight
(kg)

12.95 €

1 Available 4 Days Standard72 x 126 x 220.51

Loading...

  1. 1

This page is Flanged Housing Unit GEHLCTE..-GG, Two-Bolt, Oval, part number GEHLCTE07-GG.
You can find the detail information about specifications and dimensions on part number GEHLCTE07-GG.

Variation of this product

Part Number
GEHLCTE04-GG>A
GEHLCTE05-GG>A
GEHLCTE06-GG
GEHLCTE06-GG>A
GEHLCTE07-GG>A
GEHLCTE08-GG>A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Model series Main dimension
(mm)
Weight
(kg)

8.60 €

1 Available 4 Days >A47 x 90.5 x 170.23

9.58 €

42 Available 4 Days >A52 x 97 x 19.50.32

11.69 €

24 Available 4 Days Standard62 x 112.5 x 22.50.43

11.69 €

1 Available 4 Days >A62 x 112.5 x 22.50.47

12.95 €

1 Available 4 Days >A72 x 126 x 220.51

13.89 €

1 Available 4 Days >A80 x 150 x 240.7

Tech Support