Materials for Bearings, NIP Series (NIP A2X7,5)

Materials for Bearings, NIP Series NIP A2X7,5
  • Volume Discount

Product Details:

Manufacturer part number: NIP A2X7,5

Brand: INA

Price: 1.68

Delivery time: 4 Days


Technical Data:

Outer Diameter: 7.5 φ

Height H: 2 mm

Stud diameter [d]: 6 mm

Grease Nipple Length [L]: 7.5 mm

Weight: 1.38 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NIP A2X7,5

Part Number
NIP A2X7,​5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(φ)
Height H
(mm)
Stud diameter [d]
(mm)
Grease Nipple Length [L]
(mm)
Weight
(g)

1.68 €

100 Available 4 Days 7.5267.51.38

Loading...

  1. 1

This page is Materials for Bearings, NIP Series, part number NIP A2X7,5.
You can find the detail information about specifications and dimensions on part number NIP A2X7,5.

Variation of this product

Part Number
NIP A1
NIP A1X4,​5
NIP A3X9,​5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Outer Diameter
(φ)
Height H
(mm)
Stud diameter [d]
(mm)
Grease Nipple Length [L]
(mm)
Weight
(g)

1.49 €

100 Available 4 Days 61.5460.52

1.49 €

100 Available 4 Days 4.7144.50.31

2.05 €

100 Available 4 Days 9.5389.51

Tech Support