Take-Up Housing Unit GEHSFT..-GG, 2-Hole Adjustable, Cast Iron Housing (GEHSFT06-GG)

  • Volume Discount

Product Details:

Manufacturer part number: GEHSFT06-GG

Brand: INA

Price: 20.02

Delivery time: 4 Days


Technical Data:

Main dimension: 62 x 142 x 22 mm

Weight: 0.428 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GEHSFT06-GG

Part Number
GEHSFT06-GG
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

20.02 €

1 Available 4 Days 62 x 142 x 220.428

Loading...

  1. 1

This page is Take-Up Housing Unit GEHSFT..-GG, 2-Hole Adjustable, Cast Iron Housing, part number GEHSFT06-GG.
You can find the detail information about specifications and dimensions on part number GEHSFT06-GG.

Variation of this product

Part Number
GEHSFT04-GG
GEHSFT05-GG
GEHSFT07-GG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

13.71 €

1 Available 4 Days 47 x 112 x 17.50.232

16.58 €

1 Available 4 Days 52 x 124 x 200.31

21.68 €

1 Available 4 Days 80 x 155 x 24.50.5

Tech Support