Thrust Washer, ASS Series

Thrust Washer, ASS Series
[Specifications]
・Main dimension(mm): 260 x 290 x 2.3

Thrust Washer, ASS Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ASS260X290X2,3-A

Part Number
ASS260X290X2,​3-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

360.51 €

1000 4 Days

Loading...

  1. 1

Basic information

Main dimension(mm) 260 x 290 x 2.3 Weight(kg) 0.25

This page is Thrust Washer, ASS Series, part number ASS260X290X2,3-A.
You can find the detail information about specifications and dimensions on part number ASS260X290X2,3-A.

Tech Support