Connector for Lubricator, Inch Thread, TUBEFIT Series (Angular) (ARCALUB-X.TUBEFIT-G1/4-SAT146W)

Connector for Lubricator, Inch Thread, TUBEFIT Series (Angular) ARCALUB-X.TUBEFIT-G1/4-SAT146W
  • Volume Discount

Product Details:

Manufacturer part number: ARCALUB-X.TUBEFIT-G1/4-SAT146W

Brand: FAG

Price: 21.85

Delivery time: 4 Days


Technical Data:

Hose diameter: 6 mm

Width across flats: 13 mm

Thread length: 6.5 mm

Thread: G1/4

Length [L1]: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARCALUB-X.TUBEFIT-G1/4-SAT146W

Part Number
ARCALUB-X.TUBEFIT-G1/4-SAT146W
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hose diameter
(mm)
Width across flats
(mm)
Thread length
(mm)
Thread Length [L1]
(mm)
Length [L2]
(mm)
Weight
(kg)

21.85 €

1000 4 Days 613 6.5 G1/416210.01

Loading...

  1. 1

Basic information

Seal Flat sealing by O ring Hose push fit

This page is Connector for Lubricator, Inch Thread, TUBEFIT Series (Angular), part number ARCALUB-X.TUBEFIT-G1/4-SAT146W.
You can find the detail information about specifications and dimensions on part number ARCALUB-X.TUBEFIT-G1/4-SAT146W.

Variation of this product

Part Number
ARCALUB-X.TUBEFIT-G1/4-SAT148W
ARCALUB-X.TUBEFIT-G1/8-SAT186W
ARCALUB-X.TUBEFIT-G1/8-SAT188W
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hose diameter
(mm)
Width across flats
(mm)
Thread length
(mm)
Thread Length [L1]
(mm)
Length [L2]
(mm)
Weight
(kg)

27.98 €

1 Available 4 Days 8138G1/416.523.50.03

23.74 €

1 Available 4 Days 6135.5G1/814210.03

28.02 €

1 Available 4 Days 8135.5G1/814.523.50.03

Tech Support