Fitting for Lubricator, Connecting Piece

Fitting for Lubricator, Connecting Piece
  • Volume Discount
[Specifications]
・Main dimension(mm): 22 x 20 x 20, 30 x 30 x 20, 40 x 30 x 25

Fitting for Lubricator, Connecting Piece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARCALUB-C1.CONNECT-45-G1/4-IA
ARCALUB-C1.CONNECT-90-G1/4-IA
ARCALUB-C1.CONNECT-G1/4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Length [L]
(mm)
Thread Type Weight
(kg)

18.80 €

10 Available 4 Days 30 x 30 x 20-R1/445 °0.035

25.25 €

10 Available 4 Days 40 x 30 x 25-R1/490 °0.035

11.34 €

10 Available 4 Days 22 x 20 x 2022--0.03

Loading...

  1. 1

Tech Support