Reducing Nipple for Lubricator CONCEPT1 (Part Numbers)

Reducing Nipple for Lubricator CONCEPT1
  • Volume Discount
[Specifications]
・Main dimension(mm): 20 x 18 x 18, 20 x 20 x 20, 25 x 20 x 20

Reducing nipples are required in order to be able to use the lubricators at lubrication points with different threaded connectors. At one end, the reducing nipples have an internal thread G 1/4", into which the lubricator is screwed. At the other end of the reducing nipples is an external thread, that is selected according to the threaded connector of the application and screw mounted with this accordingly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ARCALUB-C1.NIPPLE-G1/4-G1/4
ARCALUB-C1.NIPPLE-G1/8-G1/4
ARCALUB-C1.NIPPLE-G3/8-G1/4
ARCALUB-C1.NIPPLE-M6-G1/4
ARCALUB-C1.NIPPLE-M8-G1/4
ARCALUB-C1.NIPPLE-M8X1-G1/4
ARCALUB-C1.NIPPLE-M10-G1/4
ARCALUB-C1.NIPPLE-M10X1-G1/4
ARCALUB-C1.NIPPLE-M12-G1/4
ARCALUB-C1.NIPPLE-M12X1,​5-G1/4
ARCALUB-C1.NIPPLE-UNF1/4-G1/4
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Thread Weight
(kg)

13.77 €

10 Available 4 Days 25 x 20 x 20G1/40.02

13.77 €

10 Available 4 Days 25 x 20 x 20G1/80.017

13.22 €

10 Available 4 Days 20 x 20 x 20G3/80.015

13.77 €

10 Available 4 Days 25 x 20 x 20M60.02

13.77 €

10 Available 4 Days 25 x 20 x 20M80.02

13.77 €

10 Available 4 Days 25 x 20 x 20M8X10.02

13.77 €

10 Available 4 Days 25 x 20 x 20M100.02

13.77 €

10 Available 4 Days 25 x 20 x 20M10X10.025

13.77 €

10 Available 4 Days 25 x 20 x 20M120.025

13.77 €

10 Available 4 Days 25 x 20 x 20M12X1.50.025

15.43 €

10 Available 4 Days 20 x 18 x 18UNF1/40.02

Loading...

  1. 1

Tech Support