Manufacturer part number: ARCALUB-X.TUBEFIT-M6X0,75-SAT766G
Brand: FAG
Price: 13.20 €
Delivery time: 4 Days
Type: Hose connection part straight
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ARCALUB-X.TUBEFIT-M6X0,75-SAT766G
Main dimension(mm) | 21 x 11 x 11 | Weight(kg) | 0.01 |
---|
This page is Hose Connector, ARCALUB-X.TUBEFIT Series, part number ARCALUB-X.TUBEFIT-M6X0,75-SAT766G.
You can find the detail information about specifications and dimensions on part number ARCALUB-X.TUBEFIT-M6X0,75-SAT766G.
Part Number |
---|
ARCALUB-X.TUBEFIT-M6X0,75-SAT766W |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type |
---|---|---|---|---|---|
17.88 € | 1 | Available | 4 Days | Hose connection part angular |