Generator for Induction Units, HEAT-GENERATOR Series (HEAT-GENERATOR20-2)

Generator for Induction Units, HEAT-GENERATOR Series HEAT-GENERATOR20-2
  • Volume Discount

Product Details:

Manufacturer part number: HEAT-GENERATOR20-2

Brand: FAG

Price: 147,536.80

Delivery time: 4 Days


Technical Data:

Main dimension: 800 x 600 x 750 mm

Weight: 50 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HEAT-GENERATOR20-2

Part Number
HEAT-GENERATOR20-2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

147,536.80 €

1 Available 4 Days 800 x 600 x 75050

Loading...

  1. 1

This page is Generator for Induction Units, HEAT-GENERATOR Series, part number HEAT-GENERATOR20-2.
You can find the detail information about specifications and dimensions on part number HEAT-GENERATOR20-2.

Variation of this product

Part Number
HEAT-GENERATOR20-2-480V
HEAT-GENERATOR40-2
HEAT-GENERATOR40-2-480V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

148,945.20 €

1 Available 4 Days 277 x 610 x 54050

206,004.43 €

1 Available 4 Days 1200 x 800 x 75089

199,323.25 €

1 Available 4 Days 365 x 610 x 69589

Tech Support