Manufacturer part number: MF-INDUCTOR-44KW-20M-D19-180C
Brand: FAG
Price: 8,928.05 €
Delivery time: 4 Days
Cable diameter: 19 mm
Length [L]: 20 m
Min. winding diameter (approx.): 140 mm
Max. permitted heating temperature: 180 °C
Weight: 20 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MF-INDUCTOR-44KW-20M-D19-180C
Part Number
|
---|
MF-INDUCTOR-44KW-20M-D19-180C |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable diameter (mm) | Length [L] (m) | Min. winding diameter (approx.) (mm) | Max. permitted heating temperature (°C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
8,928.05 € | 1 | Available | 4 Days | 19 | 20 | 140 | 180 | 20 |
Loading...
for generators with power, max.(kW) | 44 |
---|
This page is Medium Frequency Inductor, for 44kW Generators, part number MF-INDUCTOR-44KW-20M-D19-180C.
You can find the detail information about specifications and dimensions on part number MF-INDUCTOR-44KW-20M-D19-180C.
Part Number |
---|
MF-INDUCTOR-44KW-15M-D19-180C |
MF-INDUCTOR-44KW-15M-D28-300C |
MF-INDUCTOR-44KW-20M-D28-300C |
MF-INDUCTOR-44KW-25M-D19-180C |
MF-INDUCTOR-44KW-25M-D28-300C |
MF-INDUCTOR-44KW-30M-D19-180C |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable diameter (mm) | Length [L] (m) | Min. winding diameter (approx.) (mm) | Max. permitted heating temperature (°C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|
7,161.03 € | 1 | Available | 4 Days | 19 | 15 | 140 | 180 | 16 | ||
9,207.05 € | 1 | Available | 4 Days | 28 | 15 | 220 | 300 | 17 | ||
11,532.05 € | 1 | Available | 4 Days | 28 | 20 | 220 | 300 | 23 | ||
10,695.03 € | 1 | Available | 4 Days | 19 | 25 | 140 | 180 | 24 | ||
13,857.06 € | 1 | Available | 4 Days | 28 | 25 | 220 | 300 | 29 | ||
12,462.05 € | 1 | Available | 4 Days | 19 | 30 | 140 | 180 | 28 |