Adapter for the Heating Device HEATER.ADAPTER (HEATER300.ADAPTER-150)

Product Details:

Manufacturer part number: HEATER300.ADAPTER-150

Brand: FAG

Price: 1,394.14

Delivery time: 4 Days


Technical Data:

Main dimension: 0.001 x 0.001 x 150 mm

Weight: 7.6 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HEATER300.ADAPTER-150

Part Number
HEATER300.ADAPTER-150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

1,394.14 €

1000 4 Days 0.001 x 0.001 x 1507.6

Loading...

  1. 1

This page is Adapter for the Heating Device HEATER.ADAPTER, part number HEATER300.ADAPTER-150.
You can find the detail information about specifications and dimensions on part number HEATER300.ADAPTER-150.

Variation of this product

Part Number
HEATER150.ADAPTER-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Weight
(kg)

1,589.69 €

1000 4 Days 0.001 x 0.001 x 2007.7

Tech Support